COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
  • Single-row, full-complement cylindrical roller bearings.
  • Features include integral flanges on the inner and outer rings.
  • Can manage axial loads in one direction and small axial displacement.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
Unit of Measure

Key Dimensions

Bore d

N/A 260 mm

Static Load Rating Co

N/A 1480000 N333000 lbf
Dynamic Load Rating C11 N/A 837000 N188000 lbf
Dimension S2 N/A 4.00 mm0.157 in
Geometry Factor Cg3 N/A 0.167

Thermal Speed Ratings - Oil

N/A 540 rpm

Thermal Speed Ratings - Grease

N/A 460 rpm

Bearing Dimensions

O.D. D

N/A 360 mm14.1732 in

Width B

N/A 60 mm2.3622 in

DUR/DOR F/E

N/A 333.4 mm13.1260 in

Mounting Data

Chamfer rsmin

N/A 2.1 mm0.08 in
Chamfer r1smin4 N/A 2.1 mm0.080 in

Backing Shaft Diameter ds

N/A 281.3 mm11.0700 in

Backing Housing Diameter Ds

N/A 334.6 mm13.1700 in
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Permissible axial displacement from normal position of one bearing ring in relation to the other.
  • 3 Cg factor for bearing without inner ring.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.