Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Diameter (Fw) |
N/A 165.10 mm6.50 in |
D - Outer Diameter |
N/A 203.2 mm8 in |
Dimension C/B |
N/A 63.5 mm2.5 in |
Static Load Rating Co |
N/A 832000 N187000 lbf |
| Dynamic Load Rating C11 | N/A 376000 N84600 lbf |
| Geometry Factor Cg2 | N/A 0.1459 |
Thermal Speed Ratings - Oil |
N/A 2100 rpm |
Thermal Speed Ratings - Grease |
N/A 1800 rpm |
Chamfer rsmin |
N/A 3.050 mm0.12 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 165.10 mm6.50 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 165.075 mm6.4990 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 203.246 mm8.0018 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 203.200 mm8.000 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 6.4984 mm165.059 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 165.034 mm6.4974 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 203.139 mm7.9976 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 203.185 mm7.9994 in |
Shoulder Diameter Da |
N/A 188.91 mm7.438 in |