Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Diameter (Fw) |
N/A 95.25 mm3.75 in |
D - Outer Diameter |
N/A 120.650 mm4 3/4 in |
Dimension C/B |
N/A 50.8 mm2.0000 in |
Static Load Rating Co |
N/A 398000 N89400 lbf |
| Dynamic Load Rating C11 | N/A 193000 N43300 lbf |
| Geometry Factor Cg2 | N/A 0.1011 |
Thermal Speed Ratings - Oil |
N/A 3700 rpm |
Thermal Speed Ratings - Grease |
N/A 3300 rpm |
Chamfer rsmin |
N/A 2.540 mm0.1 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 95.25 mm3.75 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 95.227 mm3.7491 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 120.691 mm4.7516 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 120.650 mm4.750 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 3.7487 mm95.217 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 95.192 mm3.7477 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 120.594 mm4.7478 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 120.635 mm4.7494 in |
Shoulder Diameter Da |
N/A 111.13 mm4.375 in |