Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Diameter (Fw) |
N/A 101.60 mm4.00 in |
D - Outer Diameter |
N/A 127 mm5 in |
Dimension C/B |
N/A 50.8 mm2.0000 in |
Static Load Rating Co |
N/A 428000 N96200 lbf |
| Dynamic Load Rating C11 | N/A 201000 N45100 lbf |
| Geometry Factor Cg2 | N/A 0.106 |
Thermal Speed Ratings - Oil |
N/A 3500 rpm |
Thermal Speed Ratings - Grease |
N/A 3100 rpm |
Chamfer rsmin |
N/A 2.540 mm0.1 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 101.60 mm4.00 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 101.577 mm3.9991 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 127.041 mm5.0016 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 127.000 mm5.000 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 3.9986 mm101.564 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 101.542 mm3.9977 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 126.944 mm4.9978 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 126.985 mm4.9994 in |
Shoulder Diameter Da |
N/A 117.48 mm4.625 in |