Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Diameter (Fw) |
N/A 107.95 mm4.25 in |
D - Outer Diameter |
N/A 133.35 mm5.25 in |
Dimension C/B |
N/A 50.8 mm2.0000 in |
Static Load Rating Co |
N/A 444000 N99900 lbf |
| Dynamic Load Rating C11 | N/A 203000 N45700 lbf |
| Geometry Factor Cg2 | N/A 0.1099 |
Thermal Speed Ratings - Oil |
N/A 3300 rpm |
Thermal Speed Ratings - Grease |
N/A 2900 rpm |
Chamfer rsmin |
N/A 2.540 mm0.1 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 107.95 mm4.25 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 107.927 mm4.2491 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 133.391 mm5.2516 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 133.350 mm5.250 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 4.2486 mm107.914 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 107.892 mm4.2477 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 133.294 mm5.2478 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 133.335 mm5.2494 in |
Shoulder Diameter Da |
N/A 123.83 mm4.875 in |