Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Diameter (Fw) |
N/A 114.30 mm4.50 in |
D - Outer Diameter |
N/A 152.4 mm6 in |
Dimension C/B |
N/A 57.15 mm2.25 in |
Static Load Rating Co |
N/A 517000 N116000 lbf |
| Dynamic Load Rating C11 | N/A 285000 N64000 lbf |
| Geometry Factor Cg2 | N/A 0.11 |
Thermal Speed Ratings - Oil |
N/A 3200 rpm |
Thermal Speed Ratings - Grease |
N/A 2800 rpm |
Chamfer rsmin |
N/A 2.540 mm0.1 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 114.30 mm4.50 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 114.277 mm4.4991 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 152.441 mm6.0016 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 152.400 mm6.000 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 4.4986 mm114.264 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 114.242 mm4.4977 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 152.344 mm5.9978 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 152.385 mm5.9994 in |
Shoulder Diameter Da |
N/A 138.11 mm5.438 in |