Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Diameter (Fw) |
N/A 127.00 mm5.00 in |
D - Outer Diameter |
N/A 165.1 mm6 1/2 in |
Dimension C/B |
N/A 57.15 mm2.25 in |
Static Load Rating Co |
N/A 590000 N133000 lbf |
| Dynamic Load Rating C11 | N/A 308000 N69200 lbf |
| Geometry Factor Cg2 | N/A 0.1188 |
Thermal Speed Ratings - Oil |
N/A 2800 rpm |
Thermal Speed Ratings - Grease |
N/A 2500 rpm |
Chamfer rsmin |
N/A 2.540 mm0.1 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 127.00 mm5.00 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 126.975 mm4.9990 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 165.141 mm6.5016 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 165.100 mm6.500 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 4.9984 mm126.959 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 126.934 mm4.9974 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 165.044 mm6.4978 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 165.085 mm6.4994 in |
Shoulder Diameter Da |
N/A 150.81 mm5.938 in |