Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Diameter (Fw) |
N/A 139.70 mm5.50 in |
D - Outer Diameter |
N/A 177.8 mm7 in |
Dimension C/B |
N/A 63.5 mm2.5 in |
Static Load Rating Co |
N/A 697000 N157000 lbf |
| Dynamic Load Rating C11 | N/A 342000 N76900 lbf |
| Geometry Factor Cg2 | N/A 0.1297 |
Thermal Speed Ratings - Oil |
N/A 2600 rpm |
Thermal Speed Ratings - Grease |
N/A 2300 rpm |
Chamfer rsmin |
N/A 2.540 mm0.1 in |
Max. Mounting Dimensions Clearance Fit 1 |
N/A 139.70 mm5.50 in |
Min. Mounting Dimensions Clearance Fit 1 |
N/A 139.675 mm5.4990 in |
Max. Mounting Dimensions Clearance Fit 2 |
N/A 177.841 mm7.0016 in |
Min. Mounting Dimensions Clearance Fit 2 |
N/A 177.800 mm7.000 in |
Max. Mounting Dimensions Tight Transition Fit S |
N/A 5.4984 mm139.659 in |
Min. Mounting Dimensions Tight Transition Fit S |
N/A 139.634 mm5.4974 in |
Max. Mounting Dimensions Tight Transition Fit H |
N/A 177.744 mm6.9978 in |
Min. Mounting Dimensions Tight Transition Fit H |
N/A 177.785 mm6.9994 in |
Shoulder Diameter Da |
N/A 163.51 mm6.438 in |