Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 360 mm |
Static Load Rating Co |
N/A 8480000 N1906000 lbf |
| Dynamic Load Rating C11 | N/A 5000000 N1120000 lbf |
| Geometry Factor Cg2 | N/A 0.2710 |
Thermal Speed Ratings - Oil |
N/A 470 rpm |
Thermal Speed Ratings - Grease |
N/A 440 rpm |
O.D. D |
N/A 600 mm23.6220 in |
Width B |
N/A 243 mm9.5669 in |
DUR/DOR F/E |
N/A 422 mm16.6142 in |