Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 900 mm |
Static Load Rating Co |
N/A 20650000 N4643000 lbf |
| Dynamic Load Rating C11 | N/A 7790000 N1750000 lbf |
| Geometry Factor Cg2 | N/A 0.4940 |
Thermal Speed Ratings - Oil |
N/A 160 rpm |
Thermal Speed Ratings - Grease |
N/A 150 rpm |
O.D. D |
N/A 1180 mm46.4567 in |
Width B |
N/A 280 mm11.0236 in |
DUR/DOR F/E |
N/A 986 mm38.8189 in |