Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bore d |
N/A 400 mm |
Static Load Rating Co |
N/A 3920000 N882000 lbf |
| Dynamic Load Rating C11 | N/A 1710000 N384000 lbf |
| Geometry Factor Cg2 | N/A 0.2570 |
Thermal Speed Ratings - Oil |
N/A 600 rpm |
Thermal Speed Ratings - Grease |
N/A 530 rpm |
O.D. D |
N/A 540 mm21.2598 in |
Width B |
N/A 140 mm5.5118 in |
DUR/DOR F/E |
N/A 446 mm17.5591 in |