Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Cage Type

N/A Polymer Cage

Design Units

N/A Metric

d - Bore

N/A 17 mm

Type

N/A NJ

Dimensions

D - Outer Diameter

N/A 40 mm1.5748 in

C - Inner Ring Width

N/A 12 mm0.4724 in

B - Outer Ring Width

N/A 12 mm0.4724 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 15600 N
C - Dynamic Radial Rating1 N/A 18500 N

Factors

Reference Thermal Speed Rating (Grease)

N/A 12500 rpm
Reference Thermal Speed Rating (Oil)2 N/A 15200 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius3 N/A 0.3 mm0.012 in
r - Outer Ring "To Clear" Radius4 N/A 0.6 mm0.024 in

da - Inner Ring Backing Diameter

N/A 20.7 mm0.8150 in

Da - Outer Ring Backing Diameter

N/A 36 mm1.4173 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Maximum housing fillet radius that bearing corners will clear.
  • 4 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.