Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Units |
N/A Metric |
d - Bore |
N/A 85 mm |
Type |
N/A NJ |
D - Outer Diameter |
N/A 150 mm5.9055 in |
C - Inner Ring Width |
N/A 36 mm1.4173 in |
B - Outer Ring Width |
N/A 36 mm1.4173 in |
C0 - Static Radial Rating |
N/A 282000 N63300 lbf |
| C - Dynamic Radial Rating1 | N/A 244000 N54900 lbf |
Reference Thermal Speed Rating (Grease) |
N/A 3200 rpm |
| Reference Thermal Speed Rating (Oil)2 | N/A 3700 rpm |
| Cg - Geometry Factor3 | N/A 0.090 |
| R - Inner Ring "To Clear" Radius4 | N/A 2.0 mm0.080 in |
| r - Outer Ring "To Clear" Radius5 | N/A 2 mm0.08 in |
da - Inner Ring Backing Diameter |
N/A 97.1 mm3.820 in |
Da - Outer Ring Backing Diameter |
N/A 136.5 mm5.37 in |