Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Units |
N/A Metric |
d - Bore |
N/A 90 mm |
Type |
N/A NJ |
D - Outer Diameter |
N/A 190 mm7.4803 in |
C - Inner Ring Width |
N/A 43 mm1.6929 in |
B - Outer Ring Width |
N/A 43 mm1.6929 in |
C0 - Static Radial Rating |
N/A 362000 N81500 lbf |
| C - Dynamic Radial Rating1 | N/A 359000 N80700 lbf |
Reference Thermal Speed Rating (Grease) |
N/A 3600 rpm |
| Reference Thermal Speed Rating (Oil)2 | N/A 4100 rpm |
| Cg - Geometry Factor3 | N/A 0.096 |
| R - Inner Ring "To Clear" Radius4 | N/A 3 mm0.120 in |
| r - Outer Ring "To Clear" Radius5 | N/A 3 mm0.12 in |
da - Inner Ring Backing Diameter |
N/A 107.9 mm4.25 in |
Da - Outer Ring Backing Diameter |
N/A 169.5 mm6.67 in |