Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Units |
N/A Metric |
d - Bore |
N/A 95 mm |
Type |
N/A NU |
D - Outer Diameter |
N/A 200 mm7.8740 in |
C - Inner Ring Width |
N/A 67 mm2.6378 in |
B - Outer Ring Width |
N/A 67 mm2.6378 in |
C0 - Static Radial Rating |
N/A 593000 N133000 lbf |
| C - Dynamic Radial Rating1 | N/A 525000 N118000 lbf |
| Cg - Geometry Factor2 | N/A 0.1095 |
| R - Inner Ring "To Clear" Radius3 | N/A 2.5 mm0.100 in |
| r - Outer Ring "To Clear" Radius4 | N/A 2.5 mm0.1 in |
da - Inner Ring Backing Diameter |
N/A 116 mm4.6000 in |