Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Units |
N/A Metric |
d - Bore |
N/A 260 mm |
Type |
N/A NU |
D - Outer Diameter |
N/A 400 mm15.748 in |
C - Inner Ring Width |
N/A 104 mm4.0945 in |
B - Outer Ring Width |
N/A 104 mm4.0945 in |
C0 - Static Radial Rating |
N/A 2500000 N562000 lbf |
| C - Dynamic Radial Rating1 | N/A 1580000 N355000 lbf |
Reference Thermal Speed Rating (Grease) |
N/A 770 rpm |
| Reference Thermal Speed Rating (Oil)2 | N/A 860 rpm |
| Cg - Geometry Factor3 | N/A 0.1813 |
| R - Inner Ring "To Clear" Radius4 | N/A 3 mm0.100 in |
| r - Outer Ring "To Clear" Radius5 | N/A 3 mm0.1 in |
da - Inner Ring Backing Diameter |
N/A 285 mm11.2000 in |