Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Units |
N/A Metric |
d - Bore |
N/A 240 mm |
Type |
N/A NU |
D - Outer Diameter |
N/A 390 mm15.3543 in |
C - Inner Ring Width |
N/A 107.95 mm4.2500 in |
B - Outer Ring Width |
N/A 107.95 mm4.2500 in |
C0 - Static Radial Rating |
N/A 2550000 N573000 lbf |
| C - Dynamic Radial Rating1 | N/A 1750000 N393000 lbf |
Reference Thermal Speed Rating (Grease) |
N/A 870 rpm |
| Reference Thermal Speed Rating (Oil)2 | N/A 950 rpm |
| Cg - Geometry Factor3 | N/A 0.1743 |
| R - Inner Ring "To Clear" Radius4 | N/A 2.5 mm0.100 in |
| r - Outer Ring "To Clear" Radius5 | N/A 2.5 mm0.1 in |
da - Inner Ring Backing Diameter |
N/A 254 mm10.0000 in |
Da - Outer Ring Backing Diameter |
N/A 376 mm14.8000 in |