Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Cage Type

N/A Polymer Cage

Design Units

N/A Metric

d - Bore

N/A 60 mm

Type

N/A NUP

D - Outer Diameter

N/A 110 mm4.3307 in

C - Inner Ring Width

N/A 22 mm0.8661 in

B - Outer Ring Width

N/A 22 mm0.8661 in

C0 - Static Radial Rating

N/A 105600 N
C - Dynamic Radial Rating1 N/A 96400 N

Reference Thermal Speed Rating (Grease)

N/A 4500 rpm
Reference Thermal Speed Rating (Oil)2 N/A 5400 rpm
R - Inner Ring "To Clear" Radius3 N/A 1.50 mm0.059 in
r - Outer Ring "To Clear" Radius4 N/A 1.5 mm0.059 in

da - Inner Ring Backing Diameter

N/A 68 mm2.6772 in

Da - Outer Ring Backing Diameter

N/A 101 mm3.9764 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Maximum housing fillet radius that bearing corners will clear.
  • 4 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.