Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Cage Type

N/A Polymer Cage

Design Units

N/A Metric

d - Bore

N/A 75 mm

Type

N/A NUP

Dimensions

D - Outer Diameter

N/A 130 mm5.1181 in

C - Inner Ring Width

N/A 25 mm0.9843 in

B - Outer Ring Width

N/A 25 mm0.9843 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 160500 N
C - Dynamic Radial Rating1 N/A 132600 N

Factors

Reference Thermal Speed Rating (Grease)

N/A 3800 rpm
Reference Thermal Speed Rating (Oil)2 N/A 4500 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius3 N/A 1.50 mm0.059 in
r - Outer Ring "To Clear" Radius4 N/A 1.5 mm0.059 in

da - Inner Ring Backing Diameter

N/A 84 mm3.3071 in

Da - Outer Ring Backing Diameter

N/A 121 mm4.7638 in
  • 1 Based on 1 X 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Maximum housing fillet radius that bearing corners will clear.
  • 4 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.