Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Cage Type |
N/A Polymer Cage |
Design Units |
N/A Metric |
d - Bore |
N/A 40 mm |
Type |
N/A NUP |
D - Outer Diameter |
N/A 80 mm3.1496 in |
C - Inner Ring Width |
N/A 23 mm0.9055 in |
B - Outer Ring Width |
N/A 23 mm0.9055 in |
C0 - Static Radial Rating |
N/A 77600 N |
| C - Dynamic Radial Rating1 | N/A 72300 N |
Reference Thermal Speed Rating (Grease) |
N/A 5300 rpm |
| Reference Thermal Speed Rating (Oil)2 | N/A 6300 rpm |
| R - Inner Ring "To Clear" Radius3 | N/A 1.1 mm0.043 in |
| r - Outer Ring "To Clear" Radius4 | N/A 1.1 mm0.043 in |
da - Inner Ring Backing Diameter |
N/A 47 mm1.8504 in |
Da - Outer Ring Backing Diameter |
N/A 72.8 mm2.8661 in |