Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Design Units |
N/A Metric |
d - Bore |
N/A 292.100 mm |
Type |
N/A NUP |
D - Outer Diameter |
N/A 387.35 mm15.25 in |
C - Inner Ring Width |
N/A 50.875 mm2.0030 in |
B - Outer Ring Width |
N/A 57.15 mm2.25 in |
C0 - Static Radial Rating |
N/A 1390000 N312000 lbf |
| C - Dynamic Radial Rating1 | N/A 750000 N169000 lbf |
Reference Thermal Speed Rating (Grease) |
N/A 670 rpm |
| Reference Thermal Speed Rating (Oil)2 | N/A 780 rpm |
| Cg - Geometry Factor3 | N/A 0.1679 |
| R - Inner Ring "To Clear" Radius4 | N/A 2.5 mm0.100 in |
| r - Outer Ring "To Clear" Radius5 | N/A 2.5 mm0.1 in |
da - Inner Ring Backing Diameter |
N/A 305 mm12.0000 in |
Da - Outer Ring Backing Diameter |
N/A 375 mm14.8000 in |