The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
D - Outer Diameter |
N/A 390 mm15.3543 in |
C - Inner Ring Width |
N/A 108 mm4.252 in |
B - Outer Ring Width |
N/A 108 mm4.2520 in |
C0 - Static Radial Rating |
N/A 2650000 N596000 lbf |
| C - Dynamic Radial Rating1 | N/A 1570000 N353000 lbf |