COMPANY HEADER
By Keyword
|
All Product Types
Cylindrical Roller Radial Bearings - Single Row Standard
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row Standard
> Part Number 240RU91OC103R3
All Product Types
All Product Types
ENGINEERED BEARINGS
ENGINEERED BEARINGS
Cylindrical Roller Bearings
Cylindrical Roller Bearings
Cylindrical Roller Radial Bearings - Single Row Standard
Cylindrical Roller Radial Bearings - Single Row Standard
Part Number 240RU91OC103R3
Part Number 240RU91OC103R3, Cylindrical Roller Radial Bearings - Single Row Standard
240RU91OC103R3
Cylindrical Roller Radial Bearings - Single Row Standard
Request Information
Add to CAD Cart
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
2D ISO View
2D Sales Drawing
DOWNLOADS
Bearing Life Calculation Tool
Bearing Dimensional Tolerances
Tools and Guides for Engineers
Catalog and Technical Information - Cylindrical Roller Bearings
/Asset/CRB Single Row Bearing.jpg
/Asset/CRB Single Row Bearing.jpg
Close Window
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Dimensions
|
Basic Load Ratings
|
Factors
|
Abutment and Fillet Dimensions
Key Dimensions
Design Units
N/A
Metric
d - Bore
N/A
240 mm
Type
N/A
NU
Dimensions
D - Outer Diameter
N/A
390 mm
15.3543 in
C - Inner Ring Width
N/A
108 mm
4.252 in
B - Outer Ring Width
N/A
108 mm
4.2520 in
Basic Load Ratings
C0 - Static Radial Rating
N/A
2650000 N
596000 lbf
C - Dynamic Radial Rating
1
N/A
1570000 N
353000 lbf
Factors
Reference Thermal Speed Rating (Grease)
N/A
790 rpm
Reference Thermal Speed Rating (Oil)
2
N/A
880 rpm
Cg - Geometry Factor
3
N/A
0.1756
Abutment and Fillet Dimensions
R - Inner Ring "To Clear" Radius
4
N/A
3 mm
0.100 in
r - Outer Ring "To Clear" Radius
5
N/A
3 mm
0.1 in
da - Inner Ring Backing Diameter
N/A
265 mm
10.4000 in
Da - Outer Ring Backing Diameter
N/A
365 mm
14.4000 in
1
Based on 1 x 10
6
L
10
life for the ISO life calculation method.
2
See thermal speed ratings in the engineering section.
3
Geometry constant for Lubrication Life Adjustment Factor a3l.
4
Maximum housing fillet radius that bearing corners will clear.
5
Maximum shaft fillet radius that bearing corners will clear.
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Department
*
Distributor
Engineering
Maintenance
Other
Project Management
Purchasing
Student
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CYPRUS
CZECH REPUBLIC
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MOLDOVA
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
TAIWAN
TAJIKISTAN
TANZANIA
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAIRE
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Phone Number
Submit