Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 530 mm

Type

N/A NU

Dimensions

D - Outer Diameter

N/A 780 mm30.7087 in

C - Inner Ring Width

N/A 185 mm7.2835 in

B - Outer Ring Width

N/A 185 mm7.2835 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 10600000 N2380000 lbf
C - Dynamic Radial Rating1 N/A 5060000 N1140000 lbf

Factors

Reference Thermal Speed Rating (Grease)

N/A 260 rpm
Reference Thermal Speed Rating (Oil)2 N/A 280 rpm
Cg - Geometry Factor3 N/A 0.3195

Abutment and Fillet Dimensions

da - Inner Ring Backing Diameter

N/A 578 mm22.8000 in

Da - Outer Ring Backing Diameter

N/A 730 mm28.7000 in
  • 1 Based on 1 x 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.