CAD (0)
  • Cart is empty

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

Unit of Measure

Key Dimensions

Clearance

N/A C0 (Normal)

Bore Size d

N/A 20 mm

Features

N/A Open

Bearing Type

N/A Standard DGBB

Lubrication Type

N/A Industrial Grade Solid Lube

Dimensions

Outside Diameter D

N/A 47 mm

Outside Ring Width B

N/A 14 mm

Radius Rs min

N/A 1 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 12800 N

C0r - Static Load Rating

N/A 6600 N

Factors

Solid Lube Speed

N/A 9000 rpm

Grease Reference Speed

N/A 15000 rpm

Oil Reference Speed

N/A 18000 rpm