Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 30 mm

Ball Type

N/A STEEL

Dimensions

D - Outer Diameter

N/A 90 mm3.543 in

Bearing Width

N/A 23 mm0.9055 in

Basic Load Ratings

Ce - Dynamic Radial Rating1 N/A 67800 N15200 lbf

C0 - Static Radial Rating

N/A 35700 N8030 lbf

Factors

Limiting Speed (Grease)

N/A 5178 rpm

Limiting Speed (Oil)

N/A 6040 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.11 mm0.083 in
r - Outer Ring "To Clear" Radius3 N/A 2.11 mm0.083 in

da - Inner Ring Backing Diameter

N/A 40.46 mm1.5930 in

Da - Outer Ring Backing Diameter

N/A 75.41 mm2.9690 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.