Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Imperial

Ball Type

N/A STEEL

Manufacturing Part Number

N/A PS3K Z1 FS50000

Dimensions

d - Bore

N/A 0.3750 in

D - Outer Diameter

N/A 0.875 in22.225 mm

Bearing Width

N/A 0.219 in5.56 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 320 lbf1423 N

Ce - Dynamic Radial Rating

N/A 830 lbf3692 N

Factors

Limiting Speed (Grease)

N/A 16900 rpm

Limiting Speed (Oil)

N/A 19700 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius

N/A 0.020 in0.4 mm
r - Outer Ring "To Clear" Radius1 N/A 0.02 in0.4 mm

da - Inner Ring Backing Diameter

N/A 0.4800 in12.200 mm

Da - Outer Ring Backing Diameter

N/A 0.8000 in20.300 mm
  • 1 These maximum fillet radii will be cleared by the bearing corners.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.