Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Key Dimensions

Design Units

N/A Imperial

Ball Type

N/A STEEL

Manufacturing Part Number

N/A S5P Z1 FS50000;

Dimensions

d - Bore

N/A 1/2 in

D - Outer Diameter

N/A 1.125 in28.58 mm

Bearing Width

N/A 0.25 in6.35 mm

Basic Load Ratings

C0 - Static Radial Rating

N/A 540 lbf2390 N

Ce - Dynamic Radial Rating

N/A 1270 lbf5670 N

Factors

Limiting Speed (Grease)

N/A 14537 rpm

Limiting Speed (Oil)

N/A 16959 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius

N/A 0.020 in0.4 mm
r - Outer Ring "To Clear" Radius1 N/A 0.02 in0.4 mm

da - Inner Ring Backing Diameter

N/A 0.6102 in15.50 mm

Da - Outer Ring Backing Diameter

N/A 0.9882 in25.10 mm
  • 1 These maximum fillet radii will be cleared by the bearing corners.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.