Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23130

Shaft Size

N/A 135 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPG30K135SO

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Dimensions

Dimension A

N/A 6.3 in160 mm

Dimension B

N/A 12.62 in320.7 mm

Dimension C

N/A 7.89 in200.5 mm

Dimension D Min

N/A 17.48 in444 mm

Dimension D Max

N/A 17.95 in456 mm

Dimension E

N/A 3.54 in90 mm

Dimension F

N/A 20.87 in530 mm

Dimension G

N/A 6.3 in160 mm

Dimension H

N/A 2.36 in60 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 6.46 in164.2 mm

Dimension MT

N/A 3.32 in84.2 mm

Dimension RTT

N/A 0.43 in10.8 mm

Dimension ST

N/A 6.89 in175 mm

Radial and Thrust Factors

C0 - Static Load

N/A 312000 lbf1390000 N

C - Dynamic Load (Basic)

N/A 225000 lbf1000000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.34

Y2 - Geometry Factor

N/A 3.45

Engineering Seal Speed

Grease Lubrication - T Seal

N/A 875 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.