Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23140

Shaft Size

N/A 7 3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH640DK703SB TAAPH640DK703SC TAAPH640DK703SEB TAAPH640DK703SEC TAAPH640DK703SEM TAAPH640DK703SEN TAAPH640DK703SEO TAAPH640DK703SET TAAPH640DK703SMT TAAPH640DK703SNT TAAPH640DK703SO TAAPH640DK703ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Dimensions

Dimension A

N/A 9.88 in250.8 mm

Dimension B

N/A 18.6 in472.4 mm

Dimension C

N/A 9.84 in250 mm

Dimension D Min

N/A 26.63 in676.3 mm

Dimension D Max

N/A 29.25 in743 mm

Dimension E

N/A 7.63 in193.7 mm

Dimension F

N/A 33.5 in850.9 mm

Dimension G

N/A 10.63 in269.9 mm

Dimension H

N/A 3.15 in80 mm

Dimension J (Bolt Size)

N/A 1.625 in36 mm

Dimension L

N/A 9.64 in244.9 mm

Dimension MT

N/A 4.32 in109.7 mm

Dimension RTT

N/A 0.65 in16.5 mm

Dimension ST

N/A 8.57 in217.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 540000 lbf2400000 N

C - Dynamic Load (Basic)

N/A 386000 lbf1720000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.15

Y2 - Geometry Factor

N/A 3.2

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.