Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A DI278-6-SUBASSY-BSE=10.06 |
Hub Style |
N/A Standard |
Type |
N/A Disc |
Style |
N/A Spacer Assembly |
Color |
N/A Metallic |
Coupling Series |
N/A DI-6 |
Coupling Type |
N/A Drop in Spacer Assembly |
Weight |
N/A 57.00 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 223.00 lb101.00 Kg |
Height |
N/A 11.260 in |
Between Shaft Ends |
N/A 10.06 in |
Width |
N/A 11.260 in |
Cubic inches |
N/A 1275.48326 in³ |
Coupling Size |
N/A 278-6 |
Length thru Bore |
N/A 4.920 in124.97 mm |
Outside Diameter |
N/A 7.680 in195.00 mm |
Overall Length |
N/A 19.900 in505.460 mm |
Max. Bore (Dimensions ID) |
N/A 5.500 in140.00 mm |
Flange Diameter (Dimension FD) |
N/A 11.260 in286.00 mm |
Dimension PW |
N/A 10.060 in255.52 mm |
Dimension S |
N/A 5.630 in143.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 10.060 in256.00 mm |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 14200.00 in·lb |
Max. Torque |
N/A 251400.00 in·lb28400.00 N·m |
Max. Speed (Unbalanced) |
N/A 2800.00 rpm |
Max. Speed (Balanced) |
N/A 7000.00 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.205 in5.20 mm |
Max. Angular Misalignment |
N/A 1.00 º |
Torsional Stiffness x 106 |
N/A 63.00 in·lb/rad7.10 Nm/rad |
Rated Power at 100 rpm |
N/A 199.50 hp148.80 kW |
Features |
N/A
|