Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A DI302-6-SUBASSY-BSE=11.06 |
Hub Style |
N/A Standard |
Type |
N/A Disc |
Style |
N/A Spacer Assembly |
Color |
N/A Metallic |
Coupling Series |
N/A DI-6 |
Coupling Type |
N/A Drop in Spacer Assembly |
Weight |
N/A 63.00 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 293.00 lb133.00 Kg |
Height |
N/A 12.200 in |
Between Shaft Ends |
N/A 11.06 in |
Width |
N/A 12.200 in |
Cubic inches |
N/A 1646.17040 in³ |
Coupling Size |
N/A 302-6 |
Length thru Bore |
N/A 5.320 in135.13 mm |
Outside Diameter |
N/A 8.400 in213.00 mm |
Overall Length |
N/A 21.700 in551.180 mm |
Max. Bore (Dimensions ID) |
N/A 6.130 in155.00 mm |
Flange Diameter (Dimension FD) |
N/A 12.200 in310.00 mm |
Dimension PW |
N/A 11.060 in280.92 mm |
Dimension S |
N/A 6.150 in156.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 11.060 in281.00 mm |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 20200.00 in·lb |
Max. Torque |
N/A 354000.00 in·lb40000.00 N·m |
Max. Speed (Unbalanced) |
N/A 2560.00 rpm |
Max. Speed (Balanced) |
N/A 6400.00 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.224 in5.70 mm |
Max. Angular Misalignment |
N/A 1.00 º |
Torsional Stiffness x 106 |
N/A 84.00 in·lb/rad9.50 Nm/rad |
Rated Power at 100 rpm |
N/A 281.10 hp209.60 kW |
Features |
N/A
|