Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
One-Side Moveable
1/3 Through 5 HP, “A” and “B” Belts
    The Econoline Pulley series provides reliable variable speed service with a proven design at an economical cost. The wide selection of models feature compact size and reliability, which make them ideal for both adjustable and fixed center drives in all types of applications using classical “A” and “B” (or 4L and 5L) section drive belts.
    Spring-loaded pulleys are through-bored for all types of shaft mounting arrangements. The exposed spring design allows for a cooler running pulley and permits easy cleaning. Complete spring enclosures are available as an option on some models.
Belt Selection
    Econoline pulleys are designed specifically for “A” and “B” section drive belts, though they can also be used with “4L” and “5L” belts if necessary. Cogged, raw-edge belts have a definite advantage over wrapped types because they readily form around small pitch diameters, and provide a better arc of contact and provide best possible transmission of torque. If a “slip clutching” effect is desirable to protect machinery in the event of overload, a wrapped belt is recommended.
Adjustable Center Drives
    An adjustable center drive using the Econoline variable speed driver pulley is an economical, efficient solution for many drive requirements. The typical adjustable center drive consists of a spring-loaded pulley mounted on the motor shaft, a companion sheave on the driven shaft, an adjustable motor base, and a belt. A wide range of sizes and horsepower ratings are available from the Econoline series to fit the system requirements.
    Standard “A” and “B” companion sheaves are recommended for use with Econoline adjustable center drives. Since many Econoline pulleys have only one moveable flange and the companion sheaves are grooved, some misalignment of the belt can be expected and is acceptable for most drives. To minimize this misalignment, the belt should be aligned with the driven sheave when the belt is in the median pitch diameter range of the variable speed pulley, or in the range of principle operation. Due to the minimal bottom contact area of “A” and “B” belts, flat driven sheaves are NOT recommended.
Fixed Center Drives
    Econoline fixed center drives utilize the same type of spring-loaded pulley as an adjustable center drive, only it is normally mounted on the driven shaft. The driver pulley is of similar size and construction, but it is manually adjustable. A fixed center drive offers greater driven speed range in a more compact space. There are two types of controllable pulleys: the M type with a hand wheel and built-in adjusting device, and the MLA type that uses an external control. The MLA type pulley can be used with the Lovejoy #76 Control Stand (see page VSD-21) or some other type of linear controller.
    A fixed center drive consists of four component parts: the adjustable driver pulley, the spring-loaded driven pulley, the belt, and a Model 501 Torque Arm Bracket. This bracket prevents the hand wheel from spinning so speed can be changed while the drive is running (see drawing on page VSD-21). The 501 Torque Arm Bracket is NOT needed with the MLA type pulley. A wide variety of drive packages are available from the Econoline Series to suit your needs. Different diameter pulleys can be paired together to achieve a variety of driven speed ranges, and all sizes of driven spring- loaded pulleys are available in a variety of horsepower ratings.
Unit of Measure

Specifications

Description 

N/A 4005-1/2-PULLEY-NKW

Drive Type

N/A Adjustable Center - Driver

Belt Size

N/A Any A Type

Belt Type

N/A A

Model

N/A 4005

Ratio

N/A 2.31:1

Weight

N/A 2.50 lb

UPC Number

N/A 27815

Dimensional Data

Bore Diameter 

N/A 1/2 in

Keyway Size 

N/A 1/8 x 1/16 in

Outside Diameter

N/A 4.000 in

Max. Pitch Diameter (Dimension PD)

N/A 3.750 in

Min. Pitch Diameter (Dimension PD)

N/A 1.620 in

Overall Length

N/A 2.81 in

Dimension D1

N/A 2.160 in54.86 mm

Dimension D2

N/A 1.380 in35.05 mm

Dimension L1

N/A 0.750 in19.05 mm

Dimension L2

N/A 0.94 in23.88 mm

Total Travel Distance

N/A 1.600 in40.64 mm

Cubic inches

N/A 44.96000 in³

Performance Data

Torque Capacity

N/A 18.00 in·lb

Motor Power at 1,150 rpm

N/A 0.33 hp

Motor Power at 1,750 rpm

N/A 0.50 hp
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.