The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A L724300 |
Cone Part Number |
N/A JL724348 |
Cup Part Number |
N/A JL724314-B |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 120 mm4.7244 in |
D - Cup Outer Diameter |
N/A 170 mm6.6929 in |
D1 - Flange Outer Diameter |
N/A 177.000 mm6.9685 in |
B - Cone Width |
N/A 25.400 mm1.0000 in |
C - Cup Width |
N/A 19.050 mm0.7500 in |
C1 - Cup Flange Width |
N/A 5.000 mm0.1969 in |
T1 - Bearing Width to Flange |
N/A 11.350 mm4.468 in |
R - Cone Backface "To Clear" Radius1 | N/A 3.300 mm0.13 in |
r - Cup Backface "To Clear" Radius2 | N/A 3.30 mm0.130 in |
da - Cone Frontface Backing Diameter |
N/A 127 mm5 in |
db - Cone Backface Backing Diameter |
N/A 132 mm5.2 in |
Da - Cup Frontface Backing Diameter |
N/A 164.59 mm6.48 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2 mm0.08 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
a - Effective Center Location3 | N/A 7.9 mm0.31 in |