The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A LM722900 |
Cone Part Number |
N/A JLM722948 |
Cup Part Number |
N/A JLM722912-B |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JLM722948-90B01 |
d - Bore |
N/A 115 mm4.5276 in |
D - Cup Outer Diameter |
N/A 165 mm6.4961 in |
D1 - Flange Outer Diameter |
N/A 172.000 mm6.7717 in |
B - Cone Width |
N/A 27.000 mm1.0630 in |
C - Cup Width |
N/A 21.000 mm0.8268 in |
C1 - Cup Flange Width |
N/A 5.500 mm0.2165 in |
T1 - Bearing Width to Flange |
N/A 12.500 mm4.921 in |
R - Cone Backface "To Clear" Radius1 | N/A 3.300 mm0.13 in |
r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 121 mm4.76 in |
db - Cone Backface Backing Diameter |
N/A 127 mm5 in |
Da - Cup Frontface Backing Diameter |
N/A 160.02 mm6.34 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.8 mm0.07 in |
a - Effective Center Location3 | N/A 5.6 mm0.22 in |