The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A JP14000 |
Cone Part Number |
N/A JP14049 |
Cup Part Number |
N/A JP14010-B |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JP14049-90BA1 JP14049-90BA6 |
d - Bore |
N/A 140 mm5.5118 in |
D - Cup Outer Diameter |
N/A 195 mm7.6772 in |
D1 - Flange Outer Diameter |
N/A 202.000 mm7.9528 in |
B - Cone Width |
N/A 27.000 mm1.0630 in |
C - Cup Width |
N/A 21.000 mm0.8268 in |
C1 - Cup Flange Width |
N/A 5.000 mm0.1969 in |
T1 - Bearing Width to Flange |
N/A 13.000 mm5.118 in |
R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 148 mm5.83 in |
db - Cone Backface Backing Diameter |
N/A 153 mm6.02 in |
Da - Cup Frontface Backing Diameter |
N/A 198.12 mm7.83 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.8 mm0.19 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
a - Effective Center Location3 | N/A 11.9 mm0.47 in |