The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A JP8000 |
Cone Part Number |
N/A JP8049 |
Cup Part Number |
N/A JP8010-B |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A JP8049-90B02 |
d - Bore |
N/A 80 mm3.1496 in |
D - Cup Outer Diameter |
N/A 125 mm4.9213 in |
D1 - Flange Outer Diameter |
N/A 132.000 mm5.1969 in |
B - Cone Width |
N/A 22.500 mm0.8858 in |
C - Cup Width |
N/A 17.500 mm0.6890 in |
C1 - Cup Flange Width |
N/A 4.000 mm0.1575 in |
T1 - Bearing Width to Flange |
N/A 10.500 mm4.134 in |
R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
r - Cup Backface "To Clear" Radius2 | N/A 2 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 86 mm3.39 in |
db - Cone Backface Backing Diameter |
N/A 89 mm3.5 in |
Da - Cup Frontface Backing Diameter |
N/A 129.03 mm5.12 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
a - Effective Center Location3 | N/A 2.3 mm0.09 in |