Series |
N/A 07000 |
Cone Part Number |
N/A 07100-S |
Cup Part Number |
N/A 07204-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1 in25.40 mm |
D - Cup Outer Diameter |
N/A 2.047 in51.994 mm |
D1 - Flange Outer Diameter |
N/A 2.1990 in55.855 mm |
B - Cone Width |
N/A 0.5614 in14.260 mm |
C - Cup Width |
N/A 0.5000 in12.700 mm |
C1 - Cup Flange Width |
N/A 0.1090 in2.769 mm |
T1 - Bearing Width to Flange |
N/A 0.2000 in5.080 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
da - Cone Frontface Backing Diameter |
N/A 1.16 in29.5 mm |
db - Cone Backface Backing Diameter |
N/A 1.24 in31.5 mm |
Da - Cup Frontface Backing Diameter |
N/A 2.01 in50.04 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.08 in2 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0 in0 mm |
a - Effective Center Location3 | N/A -0.11 in-2.8 mm |