Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 8000

Cone Part Number

N/A 08125

Cup Part Number

N/A 08231-B

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Dimensions

d - Bore

N/A 1 1/4 in31.75 mm

D - Cup Outer Diameter

N/A 2.3125 in58.738 mm

D1 - Flange Outer Diameter

N/A 2.4645 in62.598 mm

B - Cone Width

N/A 0.5937 in15.080 mm

C - Cup Width

N/A 0.4219 in10.716 mm

C1 - Cup Flange Width

N/A 0.1090 in2.769 mm

T1 - Bearing Width to Flange

N/A 0.2652 in6.736 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.040 in1 mm
r - Cup Backface "To Clear" Radius2 N/A 0.04 in1.0 mm

da - Cone Frontface Backing Diameter

N/A 1.42 in36 mm

db - Cone Backface Backing Diameter

N/A 1.48 in37.5 mm

Da - Cup Frontface Backing Diameter

N/A 2.26 in57.40 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.07 in1.8 mm

Aa - Cage-Cone Backface Clearance

N/A 0.02 in0.5 mm
a - Effective Center Location3 N/A -0.05 in-1.3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 1850 lbf8220 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 7130 lbf31700 N

C0 - Static Radial Rating

N/A 7880 lbf35000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 1500 lbf6670 N

Factors

K - Factor7 N/A 1.23
e - ISO Factor8 N/A 0.47
Y - ISO Factor9 N/A 1.27

G1 - Heat Generation Factor (Roller-Raceway)

N/A 10.7

G2 - Heat Generation Factor (Rib-Roller End)

N/A 10.6
Cg - Geometry Factor10 N/A 0.0601
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.