The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A 17000 |
Cone Part Number |
N/A 17118 |
Cup Part Number |
N/A 17244-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1.1806 in29.987 mm |
D - Cup Outer Diameter |
N/A 2.4409 in61.999 mm |
D1 - Flange Outer Diameter |
N/A 2.5930 in65.862 mm |
B - Cone Width |
N/A 0.6522 in16.566 mm |
C - Cup Width |
N/A 0.5625 in14.288 mm |
C1 - Cup Flange Width |
N/A 0.1400 in3.556 mm |
T1 - Bearing Width to Flange |
N/A 0.2075 in5.271 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
da - Cone Frontface Backing Diameter |
N/A 1.42 in36 mm |
db - Cone Backface Backing Diameter |
N/A 1.52 in38.5 mm |
Da - Cup Frontface Backing Diameter |
N/A 2.34 in58.93 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.1 in2.5 mm |
Aa - Cage-Cone Backface Clearance |
N/A -0.02 in-0.5 mm |
a - Effective Center Location3 | N/A -0.14 in-3.6 mm |