Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 18000

Cone Part Number

N/A 18200

Cup Part Number

N/A 18337-B

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A 18200-90013

Dimensions

d - Bore

N/A 2 in50.80 mm

D - Cup Outer Diameter

N/A 3.3750 in85.725 mm

D1 - Flange Outer Diameter

N/A 3.5270 in89.586 mm

B - Cone Width

N/A 0.7190 in18.263 mm

C - Cup Width

N/A 0.5000 in12.700 mm

C1 - Cup Flange Width

N/A 0.1400 in3.556 mm

T1 - Bearing Width to Flange

N/A 0.3900 in9.906 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

da - Cone Frontface Backing Diameter

N/A 2.2 in56 mm

db - Cone Backface Backing Diameter

N/A 2.32 in59 mm

Da - Cup Frontface Backing Diameter

N/A 3.29 in83.57 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.09 in2.3 mm

Aa - Cage-Cone Backface Clearance

N/A 0.07 in1.8 mm
a - Effective Center Location3 N/A 0.08 in2 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 15800 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 13700 lbf61100 N

C0 - Static Radial Rating

N/A 14400 lbf63900 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 3470 lbf15400 N

Factors

K - Factor7 N/A 1.03
e - ISO Factor8 N/A 0.57
Y - ISO Factor9 N/A 1.06

G1 - Heat Generation Factor (Roller-Raceway)

N/A 26.1

G2 - Heat Generation Factor (Rib-Roller End)

N/A 20.3
Cg - Geometry Factor10 N/A 0.0852
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.