Series |
N/A 2900 |
Cone Part Number |
N/A 2973 |
Cup Part Number |
N/A 2924-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1.6875 in42.863 mm |
D - Cup Outer Diameter |
N/A 3.3465 in85.001 mm |
D1 - Flange Outer Diameter |
N/A 3.5340 in89.764 mm |
B - Cone Width |
N/A 1.0082 in25.608 mm |
C - Cup Width |
N/A 0.8125 in20.638 mm |
C1 - Cup Flange Width |
N/A 0.1875 in4.763 mm |
T1 - Bearing Width to Flange |
N/A 0.3750 in9.525 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.050 in1.3 mm |
da - Cone Frontface Backing Diameter |
N/A 1.95 in49.5 mm |
db - Cone Backface Backing Diameter |
N/A 2.2 in56 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.27 in82.04 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.08 in2 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.05 in1.3 mm |
| a - Effective Center Location3 | N/A -0.25 in-6.4 mm |