Series |
N/A 3400 |
Cone Part Number |
N/A 3483 |
Cup Part Number |
N/A 3420-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1.3125 in33.338 mm |
D - Cup Outer Diameter |
N/A 3.1250 in79.375 mm |
D1 - Flange Outer Diameter |
N/A 3.3090 in84.049 mm |
B - Cone Width |
N/A 1.1721 in29.771 mm |
C - Cup Width |
N/A 0.9375 in23.813 mm |
C1 - Cup Flange Width |
N/A 0.1875 in4.763 mm |
T1 - Bearing Width to Flange |
N/A 0.4063 in10.320 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 1.67 in42.5 mm |
db - Cone Backface Backing Diameter |
N/A 1.69 in43 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.03 in75.95 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.05 in1.3 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.04 in1 mm |
| a - Effective Center Location3 | N/A -0.34 in-8.6 mm |