The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A 3500 |
Cone Part Number |
N/A 3578 |
Cup Part Number |
N/A 3525-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1 3/4 in44.45 mm |
D - Cup Outer Diameter |
N/A 3.4375 in87.313 mm |
D1 - Flange Outer Diameter |
N/A 3.6215 in91.986 mm |
B - Cone Width |
N/A 1.2160 in30.886 mm |
C - Cup Width |
N/A 0.9375 in23.813 mm |
C1 - Cup Flange Width |
N/A 0.1870 in4.750 mm |
T1 - Bearing Width to Flange |
N/A 0.4375 in11.113 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 2.01 in51 mm |
db - Cone Backface Backing Diameter |
N/A 2.24 in57 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.27 in82.04 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.05 in1.3 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.07 in1.8 mm |
| a - Effective Center Location3 | N/A -0.4 in-10.2 mm |