The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A 36600 |
Cone Part Number |
N/A 36686 |
Cup Part Number |
N/A 36620-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 36686-90050 |
d - Bore |
N/A 5.625 in142.875 mm |
D - Cup Outer Diameter |
N/A 7-5/8 in193.675 mm |
D1 - Flange Outer Diameter |
N/A 7.7772 in197.541 mm |
B - Cone Width |
N/A 1.1250 in28.575 mm |
C - Cup Width |
N/A 0.9063 in23.020 mm |
C1 - Cup Flange Width |
N/A 0.1563 in3.970 mm |
T1 - Bearing Width to Flange |
N/A 0.3750 in9.525 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
da - Cone Frontface Backing Diameter |
N/A 5.94 in151 mm |
db - Cone Backface Backing Diameter |
N/A 6.02 in153 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.50 in190.50 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.13 in3.3 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.04 in1 mm |
a - Effective Center Location3 | N/A 0.19 in4.8 mm |