The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A 44000 |
Cone Part Number |
N/A 44150 |
Cup Part Number |
N/A 44348-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 1 1/2 in38.10 mm |
D - Cup Outer Diameter |
N/A 3.4843 in88.501 mm |
D1 - Flange Outer Diameter |
N/A 3.6983 in93.937 mm |
B - Cone Width |
N/A 0.9330 in23.698 mm |
C - Cup Width |
N/A 0.6875 in17.463 mm |
C1 - Cup Flange Width |
N/A 0.2187 in5.555 mm |
T1 - Bearing Width to Flange |
N/A 0.5312 in13.492 mm |
R - Cone Backface "To Clear" Radius1 | N/A 0.09 in2.300 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
da - Cone Frontface Backing Diameter |
N/A 2 in50.8 mm |
db - Cone Backface Backing Diameter |
N/A 2.17 in55 mm |
Da - Cup Frontface Backing Diameter |
N/A 3.40 in86.11 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.15 in3.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.12 in3 mm |
a - Effective Center Location3 | N/A 0.09 in2.3 mm |