Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Country of Origin (Primary) |
N/A KR |
Full Timken Part Number |
N/A 513012;A/AM-HUB BRG |
Application Summary |
N/A Buick Skyhawk - Wheel Bearing and Hub Assembly [Rear FWD] (1982-1989) Buick Skylark - Wheel Bearing and Hub Assembly [Rear FWD] (1980-1991) Buick Somerset - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1987) Buick Somerset Regal - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1985) Cadillac Cimarron - Wheel Bearing and Hub Assembly [Rear FWD] (1982-1988) Chevrolet Beretta - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1991) Chevrolet Cavalier - Wheel Bearing and Hub Assembly [Rear FWD] (1982-2005) Chevrolet Citation - Wheel Bearing and Hub Assembly [Rear FWD] (1980-1983) Chevrolet Citation II - Wheel Bearing and Hub Assembly [Rear FWD] (1984-1985) Chevrolet Corsica - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1991) Oldsmobile Calais - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1987) Oldsmobile Cutlass Calais - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1991) Oldsmobile Firenza - Wheel Bearing and Hub Assembly [Rear FWD] (1982-1988) Pontiac Grand Am - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1990) Pontiac J2000 - Wheel Bearing and Hub Assembly [Rear FWD] (1982-1983) Pontiac J2000 Sunbird - Wheel Bearing and Hub Assembly [Rear FWD] (1984-1985) Pontiac Phoenix - Wheel Bearing and Hub Assembly [Rear FWD] (1980-1984) Pontiac Sunbird - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1991) Pontiac Sunfire - Wheel Bearing and Hub Assembly [Rear FWD] (2003-2005) |
National Popularity Code |
N/A C |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 3.94 |
Bolt Size |
N/A 0.42 |
Bolt Qty |
N/A 4 |
Bearing Type |
N/A Ball Bearing |
Wheel Stud Size (in.) |
N/A M12X1.5 |
Wheel Stud Qty |
N/A 5 |
Wheel Studs |
N/A Y |
Flange Shape |
N/A Offset |