Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 513016K;A/AM-HUB BRG

Application Summary

N/A Buick Century - Wheel Bearing and Hub Assembly [Front FWD] (1983-1993) Buick Electra - Wheel Bearing and Hub Assembly [Front FWD] (1985-1990) Buick LeSabre - Wheel Bearing and Hub Assembly [Front FWD] (1986-1991) Buick Park Avenue - Wheel Bearing and Hub Assembly [Front FWD] (1991-1991) Buick Reatta - Wheel Bearing and Hub Assembly [Front FWD] (1988-1988) Buick Riviera - Wheel Bearing and Hub Assembly [Front FWD] (1986-1988) Cadillac 60 Special - Wheel Bearing and Hub Assembly [Front FWD] (1993-1993) Cadillac Allante - Wheel Bearing and Hub Assembly [Front FWD] (1987-1988) Cadillac Commercial Chassis - Wheel Bearing and Hub Assembly [Front FWD] (1985-1992) Cadillac DeVille - Wheel Bearing and Hub Assembly [Front FWD] (1985-1993) Cadillac Eldorado - Wheel Bearing and Hub Assembly [Front FWD] (1986-1988) Cadillac Fleetwood - Wheel Bearing and Hub Assembly [Front FWD] (1985-1992) Cadillac Seville - Wheel Bearing and Hub Assembly [Front FWD] (1986-1988) Chevrolet Celebrity - Wheel Bearing and Hub Assembly [Front FWD] (1983-1990) Chevrolet Lumina APV - Wheel Bearing and Hub Assembly [Front FWD] (1990-1991) Oldsmobile 98 - Wheel Bearing and Hub Assembly [Front FWD] (1985-1991) Oldsmobile Cutlass Ciera - Wheel Bearing and Hub Assembly [Front FWD] (1982-1993) Oldsmobile Cutlass Cruiser - Wheel Bearing and Hub Assembly [Front FWD] (1987-1993) Oldsmobile Delta 88 - Wheel Bearing and Hub Assembly [Front FWD] (1986-1991) Oldsmobile Omega - Wheel Bearing and Hub Assembly [Front FWD] (1980-1984) Oldsmobile Silhouette - Wheel Bearing and Hub Assembly [Front FWD] (1990-1991) Oldsmobile Toronado - Wheel Bearing and Hub Assembly [Front FWD] (1986-1988) Pontiac 6000 - Wheel Bearing and Hub Assembly [Front AWD] (1989-1990) Pontiac 6000 - Wheel Bearing and Hub Assembly [Front FWD] (1982-1991) Pontiac 6000 - Wheel Bearing and Hub Assembly [Rear AWD] (1989-1990) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Front FWD] (1987-1991) Pontiac Trans Sport - Wheel Bearing and Hub Assembly [Front FWD] (1990-1991)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.51

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.866 lb
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.