Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513018;A/AM-HUB BRG

Application Summary

N/A Buick Century - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1993) Buick Electra - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1990) Buick LeSabre - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1992) Buick Reatta - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1990) Buick Regal - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1993) Buick Riviera - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1990) Cadillac Commercial Chassis - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1991) Cadillac DeVille - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1990) Cadillac Eldorado - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1990) Cadillac Fleetwood - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1989) Cadillac Seville - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1990) Chevrolet Celebrity - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1990) Chevrolet Lumina - Wheel Bearing and Hub Assembly [Rear FWD] (1990-2001) Chevrolet Lumina APV - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1991) Oldsmobile 88 - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1992) Oldsmobile 98 - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1990) Oldsmobile Cutlass Ciera - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1993) Oldsmobile Cutlass Cruiser - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1993) Oldsmobile Cutlass Supreme - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1993) Oldsmobile Delta 88 - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1991) Oldsmobile Omega - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1984) Oldsmobile Silhouette - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1991) Oldsmobile Toronado - Wheel Bearing and Hub Assembly [Rear FWD] (1986-1990) Pontiac 6000 - Wheel Bearing and Hub Assembly [Rear FWD] (1983-1991) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Rear FWD] (1987-1991) Pontiac Grand Prix - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1996) Pontiac Trans Sport - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1991)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.47

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.068 lb
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.