Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513062;A/AM-HUB BRG

Application Summary

N/A Buick LeSabre - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1999) Buick Park Avenue - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1996) Cadillac 60 Special - Wheel Bearing and Hub Assembly [Rear FWD] (1993-1993) Cadillac DeVille - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1993) Cadillac Fleetwood - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1992) Oldsmobile 88 - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1999) Oldsmobile 98 - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1996) Oldsmobile Delta 88 - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1991) Oldsmobile LSS - Wheel Bearing and Hub Assembly [Rear FWD] (1996-1999) Oldsmobile Regency - Wheel Bearing and Hub Assembly [Rear FWD] (1997-1998) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1999)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.47

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.741 lb
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.